2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KBS59-18x30

Expand Table
EN
1/5
Inner Diameter
D [mm]
Outer Diameter
DD [mm]
Torque
T [Nm]
Length
L [mm]
Length
L1 [mm]
Width across flats
SW [mm]
Tightening Torque
TA
Axial force
F [kN]
Surface Pressure on Shaft
PW [N/mm^2]
Surface Pressure on Hub
PN [N/mm^2]
Mass
CNSMASSEXACT [kg]
Technical Data Sheet
INFO1
Specific Information
INFO2
Operating / Installation Instruction
INFO3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
7
14
20
22
11
16
17
5.8
205
121
23.0
Product information
Product information
Product information
8
14
23
22
11
16
17
5.8
180
121
21.0
Product information
Product information
Product information
9
18
43
24
12
22
35
9.7
246
144
47.0
Product information
Product information
Product information
10
18
48
24
12
22
35
9.7
221
144
44.0
Product information
Product information
Product information
11
20
59
24
12
22
44
10.8
225
145
47.0
Product information
Product information
Product information
12
20
65
24
12
22
44
10.8
207
145
44.0
Product information
Product information
Product information
14
24
93
28
15
27
65
13.3
179
118
76.0
Product information
Product information
Product information
15
24
99
28
15
27
65
13.3
167
118
72.0
Product information
Product information
Product information
16
24
106
28
15
27
65
13.3
156
118
67.0
Product information
Product information
Product information
17
26
163
34
16
32
110
19.2
187
148
122.0
Product information
Product information
Product information
18
30
223
36
17
36
160
24.8
224
155
176.0
Product information
Product information
Product information
19
30
235
36
17
36
160
24.8
213
155
169.0
Product information
Product information
Product information
20
30
248
36
17
36
160
24.8
202
155
162.0
Product information
Product information
Product information
22
38
349
41
20
46
250
31.7
197
134
338.0
Product information
Product information
Product information
24
38
381
41
20
46
250
31.7
181
134
315.0
Product information
Product information
Product information
25
38
397
41
20
46
250
31.7
174
134
304.0
Product information
Product information
Product information
28
42
565
44
23
50
355
40.3
174
134
370.0
Product information
Product information
Product information
30
42
605
44
23
50
355
40.3
163
134
345.0
Product information
Product information
Product information
32
50
764
51
28
55
490
47.7
166
112
552.0
Product information
Product information
Product information
Show compressed display (26 products)
ShorttextLocking Device
Latest change26.11.2019 12:40:36
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeKBS59-18x30
CNSPHYPROP Physical Properties

ECLASS 14.0

23-03-10-05 All-metal coupling (ductile)

ECLASS 8.0

23-03-10-05 All-metal coupling (ductile)